键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

All Products

90-Watt Bright White LED Light Bulb
新品

货号: 2JD90
有现货
This bright, eco-friendly 90-watt bulb is great for a focused light distribution effect. It is dimmable and is an energy efficient replacement for a standard 90-watt halogen. It consumes only 16 watts to produce 1200 lumens in a white color temperature. It is compatible with most LED dimmers and has a total life span of 22.5 years. It works for both indoor and outdoor use, making it ideal for security lighting
价格不详

货号: 2JD29
有现货
This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries
价格不详
Industrial Steel Handheld Flashlight
新品

货号: 2CF67
有现货
This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries
价格不详

此商品将在稍后推出

货号: 1TB10
即将推出
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
价格不详

此商品将在稍后推出

货号: 1GS46
即将推出
This powerful, 500-watt work light is a great choice for any job. It emits 7,000 lumens and is great for work sites and home projects. The tempered glass lens with a metal safety grill makes it very portable and easy to carry. It’s easy to attach to any surface and features a grid that allows light to pass through without casting shadows. The durable powder finish also adds durability to the light
价格不详
Women’s Slip-On Clog
新品

此商品将在稍后推出

货号: 1GB82
即将推出
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
价格不详
套
Credit Card Pin Pad Reader
新品

此商品将在稍后推出

货号: 1AB92
即将推出
Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer
价格不详

此商品将在稍后推出

货号: 0RT28
即将推出
This rechargeable headlamp can also be used with standard AAA batteries. It's light weight, comfortable, economic, flexible, and gives you 100 yards of visibility in pitch black. It features six light modes and allows you to easily recharge it with a USB or a standard wall plug in. The redesigned switch is easy to use, and is designed to work easily with gloves. It features two energy modes--Energy Saving Mode to help you optimize burning life, as well as Constant Mode that features continuous output.
价格不详