键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Retail Supplies

Browse our extensive catalog of all retail supplies, including but not limited to credit and mobile card readers, various scanners, printers, and other devices, which are perfect for all types of retail business.

Credit Card Pin Pad Reader
新品

此商品将在稍后推出

货号: 1AB92
即将推出
Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer
价格不详

此商品将在稍后推出

货号: 1TB10
即将推出
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
价格不详

货号: 2EW02
有现货
这款功能齐全的POS系统配备15英寸触摸屏、信用卡密码键盘读卡器和收据打印机。屏幕最高分辨率为1024 x 768,并具备防水功能。该系统为用户提供零售POS和餐饮应用所需的全套标准连接端口。此外,它还配备一个高品质、安全的钢制带锁现金箱。
Credit Card Pin Pad Reader
新品

货号: 2LM04
有现货
Brighten up your reail space with this fun and sleek credit card reader--it is easy to use and perfect for any business. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards.
价格不详

货号: 2RW93
有现货
This 15-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. The screen has a maximum resolution of 1024 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
价格不详

货号: 2WE71
有现货
This easy-to-use mobile card reader allows merchants to take their businesses anywhere using their mobile device’s headphone jack. This device is compatible with both IOS and Android. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed. It works with all major credit cards and allows you to swipe payments without a connection in Offline Mode
价格不详
Handheld Laser Barcode Scanner
新品

货号: 4PJ19
有现货
This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.
价格不详

货号: 5GE27
有现货
This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler
价格不详

货号: 5TJ23
有现货
x 768,并具备防水功能。内置磁卡读卡器,方便快捷地进行信用卡支付。
价格不详
套

货号: 6VC22
有现货
This innovative Bluetooth barcode scanner allows easy bar code transmission to a host application via Bluetooth connection to laptops, smartphones, and other devices. The bluetooth technology offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It also includes a USB cable and is easy to install and use with little or no training.
价格不详
件
Handheld Laser Barcode Scanner
新品

货号: 7TY55
有现货
This lightweight handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. It features a 3-inch display screen as well as a full letter and number pad that allows you to manually enter data and information
价格不详

货号: 8DO33
有现货
This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.
价格不详

货号: 9GQ28
有现货
This NFC credit card reader accepts PIN-based debit card transactions and swipes traditional payment cards. It accepts chip cards and enables contactless payments for easy and efficient credit card transactions. Compatible with Apple Pay, LoopPay, Google Wallet, Plastc, and Coin. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed.
价格不详

货号: XS56
有现货
¥100.00