键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Lighting Products

Looking for a top-quality lighting product manufacturer? We offer a wide selection of new, trendy, energy-efficient, and reasonably priced LED light fixtures.

Browse our range of light solutions to brighten your indoor and outdoor areas, update your current decor, and enhance the look and feel of any space, adding warmth and coziness to your home and garden.

此商品将在稍后推出

货号: 0RT28
即将推出
This rechargeable headlamp can also be used with standard AAA batteries. It's light weight, comfortable, economic, flexible, and gives you 100 yards of visibility in pitch black. It features six light modes and allows you to easily recharge it with a USB or a standard wall plug in. The redesigned switch is easy to use, and is designed to work easily with gloves. It features two energy modes--Energy Saving Mode to help you optimize burning life, as well as Constant Mode that features continuous output.
价格不详

此商品将在稍后推出

货号: 1GS46
即将推出
This powerful, 500-watt work light is a great choice for any job. It emits 7,000 lumens and is great for work sites and home projects. The tempered glass lens with a metal safety grill makes it very portable and easy to carry. It’s easy to attach to any surface and features a grid that allows light to pass through without casting shadows. The durable powder finish also adds durability to the light
价格不详
Industrial Steel Handheld Flashlight
新品

货号: 2CF67
有现货
This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries
价格不详

货号: 2JD29
有现货
This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries
价格不详
90-Watt Bright White LED Light Bulb
新品

货号: 2JD90
有现货
This bright, eco-friendly 90-watt bulb is great for a focused light distribution effect. It is dimmable and is an energy efficient replacement for a standard 90-watt halogen. It consumes only 16 watts to produce 1200 lumens in a white color temperature. It is compatible with most LED dimmers and has a total life span of 22.5 years. It works for both indoor and outdoor use, making it ideal for security lighting
价格不详

货号: 2TK59
有现货
This 500-lumen powered suspended lamp is a powerful and compact LED work light that is ideal for construction work and auto repair. It is portable and easy to transport with a hook at the top allows you to attach it to multiple surfaces. It shines bright at 500 lumens and is protected by a shatter-proof polycarbonate lens, and a stainless steel mounting bracket. It features a brightly colored plastic handle for visibility
价格不详
400-Watt Bulb Work Light
新品

货号: 3TU20
有现货
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
价格不详
General Purpose Handheld LED Spotlight
新品

货号: 3UK92
有现货
This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.
价格不详
500-Watt Portable Work Light
新品

货号: 4HJ92
有现货
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
价格不详

货号: 5GF68
有现货
This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
价格不详

货号: 6UK81
有现货
This hardhat is great for night work. It features a bright, 300 lumen detachable headlamp for optimal illumination. The light is battery operated and includes 2 AA batteries. The bright and sturdy shell is made with polyethylene, making it weather and debris-resistant. The color options include yellow, white, orange, and red, and the sizing options include 6, 7, and 8.
价格不详

货号: 7BS72
有现货
These bright, rechargeable searchlights feature 15 LED area lights and a spotlight. Great for outdoor work, auto repair, search and rescue, and power outages. These lights are powered by 12-volt rechargeable lead acid batteries and the internal batteries are easily accessible. The total burn time for these lights is 40 hours and a shoulder strap is included with both lights
价格不详
套

货号: 8TF72
有现货
This headlamp has a 310 lumen output making ideal for work in poorly-lit areas. The easy-to-twist focus ring makes it easy to adjust the beam while you’re working. The top strap is removable so you can attach the headlamp to a hard hat. It's light weight, comfortable, economic, flexible, and gives you 60 yards of visibility in pitch black. The headlamp is battery-operated and comes with two AA batteries.
价格不详