Men’s 2-Pocket Lab Coat
货号: 3RE23
有现货

This lab coat is light and is designed to move with you all day. A simpler, lighter version of the Physician’s lab coat, it is available in two different lengths, has two front pockets, a three button closure, and side-hand access. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 5492
- Three-button closure
- 65% polyester/ 35% cotton
- Two front pockets
- Length options: Regular (37") and Long (40")
重量:
2
磅
包装尺寸:
5
×
9
×
3
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:








