键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Women’s 5-Pocket V-neck Fashion Scrub Top

货号: 3LV37
有现货

This fashionable women’s scrub top offers fashionable comfort at a reasonable price.It features a bold V-neck for some fashionable contrast at the neckline. The top has five pockets in total—one chest pocket, two side pockets, and two hidden pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure.

Product Information & Features:


  • Catalog Page: 8762
  • 23% Polyester / 77% Cotton
  • Center back length for size S: 25.5".
  • Contrast knit at neckline
  • 5 pockets
  • 5-button closure
重量: 4 千克 包装尺寸: 5 × 10 × 7 在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: