Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Modern Floor Display Rack, 66 in.

SKU: 5IF41
In Stock
Qty item
1+ $551.59
10+ $524.01
20+ $496.43

Organize and decorate your office space with this sleek display rack. This piece features two adjustable shelves for increased customization, and two fixed shelves for increased stability. The rack comes with a 10-year limited warranty and is made in the United States. It is made from all recyclable materials. The color options include light brown, brown, black, and white.

Product Information & Features:


  • Catalog Page: 4354
  • Shipping Weight: 100 lbs.
  • Country of Origin: United States
  • Color Options: Light Brown, Brown, Black, White
  • 10-year Limited Warranty
  • Two adjustable shelves so you can customize your storage as needed
  • Two fixed shelves provide increased stability
  • Adjustable feet for stability on uneven floors
  • Made with recyclable materials

Technical Specs:

  • Overall Width: 30-1/2”
  • Overall Height: 66”
  • Overall Depth: 17”
  • Color: Light Brown
  • Material: Wood