Physician’s 5-Pocket Lab Coat
货号: 5GN30
有现货

This physician’s lab coat is available in 2 different lengths--regular (37") and long (40"). It features a four-button front closure, two inside pockets, three front pockets, and side hand access. The comfortable 75/25 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 3098
- Four-button closure
- Three front pockets, two inside pockets, side hand access
- Regular (37") and Long (40")
- 75% polyester/ 25% cotton
重量:
8
磅
包装尺寸:
8
×
9
×
10
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:







