键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Storage Combination with Doors

货号: 7NQ22
有现货
套

Store and display your favorite items with this storage-display cabinet. With sixteen shelves total, and two cabinets for additional storage, keep your items dust-free but still visible with the glass door cabinets. Two of the cabinet shelves are adjustable so you can customize your storage as needed, while two of the shelves are fixed to provide increased stability. The accompanying damper allows for slow, silent, and soft opening and closing of cabinet doors

Product Information & Features:


  • Catalog Page: 6904
  • Shipping Weight: 400 lbs.
  • Country of Origin: United States
  • Color Options: Light Brown
  • 10-year Limited Warranty
  • Shelves are adjustable so you can customize your storage as needed
  • Two fixed shelves provide increased stability
  • The accompanying damper allows the doors to close slowly, silently and softly
  • Glass-door cabinets
  • Materials: Glass, wood, fiberboard

Technical Specs:

  • Overall Width: 113”
  • Overall Height: 84”
  • Depth: 14-5/8”
  • Color: Light Brown with Grey sides
重量: 8 千克 包装尺寸: 2 × 5 × 7 厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: