Men’s Basic V-neck, 1-Pocket Light Blue Scrub Top
货号: 9OK21
有现货

This simple, comfortable scrub top comes in a variety of colors. This top has one chest pocket and runs large. The comfortable 65/35 polyester/cotton material is suitable for all day wear and has double-stitch construction Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 5129
- 65% polyester / 35% cotton
- One chest pocket with pencil slot
- V-neck top
重量:
8
千克
包装尺寸:
4
×
4
×
6
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: