Colorful Floral Women’s Scrub Top
货号: 8BC37
有现货

This bright, colorful women’s scrub top is not only comfortable, but fun to wear. It has a V-neck line and two front pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 2034
- 23% Polyester / 77% Cotton
- Center back length for size S: 25.5".
- 2 pockets
重量:
6
磅
包装尺寸:
3
×
10
×
6
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: