Reception Desk, 71 x 42 in.
货号: 8LG34
有现货

With high-sided walls and a tall counter, this reception desk is suitable for conducting business transactions and greeting guests. This reception desk comes with a 10-year limited warranty. It has been tested for office use and meets the requirements for safety, durability, and stability. It includes four drawers for extra storage, a keyboard drawer, and locks with two keys for extra security.
Product Information & Features:
- Catalog Page: 4735
- Shipping Weight: 300 lbs.
- Country of Origin: United States
- Color Options: White, Grey, Brown
- 10-year Limited Warranty
- Has been tested for office use and meets the requirements for safety, durability, and stability
- Number of Drawers: 4
- Includes keyboard drawer
- Locks with 2 keys each
Technical Specs:
- Height: 42”
- Width: 71”
- Depth: 83”
重量:
10
磅
包装尺寸:
8
×
8
×
4
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:







