键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Steel Storage Shelves, 65 x 55 in.

货号: 3ET67
有现货
新品

Add these practical and spacious shelves to your office storage collection. This shelving unit features welded steel construction for added durability and support, four adjustable shelves for versatile storage options, and a 4000 pound weight capacity. The hammered granite finish and tread-plate design create a bold look in your space, and the powder coating provides a layer of protection against wear and tear.

Product Information & Features:


  • Catalog Page: 4236
  • Shipping Weight: 200 lbs.
  • Total Weight Capacity: 4,000 lbs.
  • Country of Origin: United States
  • Color Options: White, Black, Grey
  • 10-year Limited Warranty
  • Shelves are adjustable so you can customize your storage as needed
  • Materials: Steel
  • 12 shelves total

Technical Specs:

  • Overall Width: 65”
  • Overall Height: 55”
  • Color: Grey
重量: 4 千克 包装尺寸: 10 × 3 × 6 米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: