Women’s Teal Scrub Cap
货号: 3YB32
有现货

This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back
Product Information & Features:
- Catalog Page: 3981
- Circumference: 23“
- Soft cloth band inside
- Adjustable drawstring
- One size fits all
重量:
7
千克
包装尺寸:
10
×
4
×
6
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: