键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Modern White Table, 37 x 37 in.

货号: 7BS71
有现货

Great for any waiting/reception area, this table gives any office a sleek and modern look. Legs include plastic feet to protect from floor scratching. The table is made in the United States and comes with a 10-year limited warranty and the color options include white and black. The table is made with particleboard, steel, printed fiberboard, and has a shiny coat finish.

Product Information & Features:


  • Catalog Page: 1543
  • Shipping Weight: 70 lbs.
  • Country of Origin: United States
  • Color Options: White, Black
  • 10-year Limited Warranty
  • Materials: particleboard, steel, printed fiberboard
  • Plastic feet

Technical Specs:

  • Length: 37-3/8”
  • Height: 12-1/4”
  • Width: 37”
  • Depth: 37”
重量: 3 千克 包装尺寸: 7 × 3 × 2 厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: