Wooden Office Desk, 60 x 29 x 30 in.
货号: 3JK76
有现货

This 5-drawer desk keeps your office space organized. The desk's large work surface is ideal for writing or working on your laptop or computer. It features a cabinet for additional storage, as well as a sliding keyboard pad. The scratch and stain-resistant melamine laminate finish protects the work surface and retains a polished look for years of productive use.
Product Information & Features:
- Catalog Page: 2543
- Shipping Weight: 200 lbs.
- Country of Origin: United States
- Color Options: Light Brown, Dark Brown,
- 10-year Limited Warranty
- Can be placed anywhere in the room because the back is finished
- Solid wood is a durable natural material
- 5 drawers for storage
- Interior cabinet for additional storage
- Sliding keyboard drawer
- Scratch and stain-resistant melamine laminate material
Technical Specs:
- Overall Width: 60”
- Overall Height: 29”
- Overall Depth: 30”
- Color: Light Brown
- Material: Wood
- Number of Drawers: 5
重量:
6
磅
包装尺寸:
2
×
8
×
7
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:







