Men’s White Scrub Set
货号: 6UB33
有现货

Work in style and comfort with this all-white men’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two large velcro pockets on the scrub pants. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 2146
- 100% cotton fabric
- Straight Leg pants
重量:
10
千克
包装尺寸:
3
×
4
×
6
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: