White Bookshelf, 35 x 77 in.
货号: 8VS71
有现货

Keep your books and decorative items within easy reach with this five case book shelf. Built with a traditional design and durable construction, this bookcase is ideal for professional environments. Made with five spacious shelves, this bookcase has abundant space to display all of your books, awards, and decor. The solid wood has a natural feel. The shelf comes with a 10-year limited warranty and is recyclable and possible to use for energy recovery.
Product Information & Features:
- Catalog Page: 3768
- Shipping Weight: 100 lbs.
- Country of Origin: United States
- Color Options: White, Brown, Black
- 10-year Limited Warranty
- Solid wood has a natural feel
- Materials: solid pine, printed fiberboard
- Product possible to recycle or use for energy recovery
Technical Specs:
- Width: 35”
- Depth: 14-5/8”
- Height: 77 in.
- Maximum load/shelf: 80 lbs.
重量:
2
磅
包装尺寸:
10
×
9
×
8
厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:








