键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Women’s Teal Scrub Cap

货号: 3YB32
有现货

This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back

Product Information & Features:


  • Catalog Page: 3981
  • Circumference: 23“
  • Soft cloth band inside
  • Adjustable drawstring
  • One size fits all
重量: 7 千克 包装尺寸: 10 × 4 × 6 在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: