Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Pricing Labeler

SKU: 5GE27
In Stock
Qty item
1+ $140.00
10+ $133.00
20+ $126.00

This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler

Product Information & Features:


  • Catalog Page: 1279
  • Number of lines: 2
  • Characters per line: 7
  • Material: plastic
  • Label size: 22mm x 12mm
  • Color: Red

Technical Specs:

  • Length: 9.2”
  • Width: 5.6”
  • Height: 3”
  • Weight: 1 lb.