键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

POS Systems

Find the best POS systems for small and large businesses, including point-of-sale solutions for retail stores, restaurants, and mobile businesses. We offer a wide range of affordable and cloud-based POS solutions that are easy to install, set up, and use.

此商品将在稍后推出

货号: 1TB10
即将推出
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
价格不详

货号: 2EW02
有现货
这款功能齐全的POS系统配备15英寸触摸屏、信用卡密码键盘读卡器和收据打印机。屏幕最高分辨率为1024 x 768,并具备防水功能。该系统为用户提供零售POS和餐饮应用所需的全套标准连接端口。此外,它还配备一个高品质、安全的钢制带锁现金箱。

货号: 2RW93
有现货
This 15-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. The screen has a maximum resolution of 1024 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
价格不详

货号: 5TJ23
有现货
x 768,并具备防水功能。内置磁卡读卡器,方便快捷地进行信用卡支付。
价格不详
套