Round Meeting Table, 30 in. x 30in.
货号: 6PM40
有现货

新品
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
Product Information & Features:
- Catalog Page: 5378
- Shipping Weight: 30 lbs.
- Country of Origin: United States
- Color Options: Light Brown
- 10-year Limited Warranty
- Chrome column and base
- Lightweight UV-resistant tabletop
- Removable base and top
- Has antimicrobial additives which include antibacterial and anti-fungal properties
- 65% of the material consists of renewable bio-based resource
- No tools required to assemble or disassemble
Technical Specs:
- Overall Width: 30”
- Overall Height: 30”
- Diameter: 30”
- Shape: Round
- Color: Light Brown
重量:
9
千克
包装尺寸:
7
×
1
×
1
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:







