键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Architectural Floodlighting

Browse our selection of architectural floodlighting solutions engineered to illuminate residential yards, gardens, draw attention to architectural facades of public areas.

You can change the brightness, color, warmth, and orientation of the lights to create special lighting effects, highlight large areas, or use them for security purposes. Models include 400/500/600-watt bulb work lights and 12-volt rechargeable searchlight sets.

400-Watt Bulb Work Light
新品

货号: 3TU20
有现货
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
价格不详
500-Watt Portable Work Light
新品

货号: 4HJ92
有现货
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
价格不详

货号: 5GF68
有现货
This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
价格不详

货号: 7BS72
有现货
These bright, rechargeable searchlights feature 15 LED area lights and a spotlight. Great for outdoor work, auto repair, search and rescue, and power outages. These lights are powered by 12-volt rechargeable lead acid batteries and the internal batteries are easily accessible. The total burn time for these lights is 40 hours and a shoulder strap is included with both lights
价格不详
套