Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Executive Chair With Headrest

SKU: 3JK90
In Stock
Qty item
1+ $436.00
10+ $414.20
20+ $392.40

The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.

Product Information & Features:


  • Catalog Page: 7612
  • Shipping Weight: 42 lbs.
  • Country of Origin: United States
  • Color Options: Black, Grey
  • 10-year Limited Warranty
  • Adjustable height
  • Headrest for head support
  • The adjustable and lockable tilt function increases stability and control in different sitting positions
  • The mesh material of the backrest lets air through to your back during long sitting periods
  • The casters are rubber coated to run smoothly on any type of floor
  • Frame material: Steel
  • Seat Material: Nylon

Technical Specs:

  • Overall Width: 24”
  • Minimum Height: 18-1/8”
  • Maximum height: 55”
  • Weight capacity: 242 lbs.