Conference Table, 47 in. x 10 ft.
货号: 5BM69
有现货

Make your meetings more productive with this durable wood-top conference table. Both stylish and comfortable, the laminate table top is durable, easy to clean, and great for high-volume use. The table is spacious, stain resistant, and easy to clean. The base is made with metal and the legs are adjustable, with leveling guides at the base to help maintain a level surface on uneven floors.
Product Information & Features:
- Catalog Page: 5599
- Shipping Weight: 360 lbs.
- Country of Origin: United States
- Color Options: Brown, Black
- 10-year Limited Warranty
- Adjustable legs
- The veneer surface is durable, stain resistant and easy to keep clean
- Storage space under table
- Seats 10 to 12
- Top Finish: Wood
Technical Specs:
- Length: 10 ft.”
- Height: 30”
- Width: 47”
重量:
8
磅
包装尺寸:
1
×
6
×
3
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:







