Wooden Storage Cabinet, Bookshelf, 72 in.
货号: 8UF78
有现货

Organize your space with this spacious, bookshelf-cabinet combination. This piece features two sets of five adjustable shelves, with five additional shelves in the interior. Two of the shelves are adjustable so you can customize your storage as needed, and two shelves are fixed to provide increased stability. The accompanying damper allows the doors to close slowly, silently, and softly, and the cabinet feet are adjustable for increased stability on uneven floors.
Product Information & Features:
- Catalog Page: 1663
- Shipping Weight: 400 lbs.
- Country of Origin: United States
- Color Options: Light Brown, Brown, White
- 10-year Limited Warranty
- Cornice and plinth rail help create a uniform expression when two or more units are connected together
- The shelves are adjustable so you can customize your storage as needed
- Two fixed shelves provide increased stability
- Adjustable feet for stability on uneven floors
- The accompanying damper allows the doors to close slowly, silently and softly
- Cabinet keeps your favorite items free from dust but still visible
- Wheels on bottom to allow for easy movement
Technical Specs:
- Overall Width: 55”
- Overall Height: 72”
- Overall Depth: 14”
- Color: Light Brown
- Material: Wood
重量:
9
千克
包装尺寸:
7
×
2
×
9
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:









