Executive Chair With Headrest
货号: 3JK90
有现货

The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.
Product Information & Features:
- Catalog Page: 7612
- Shipping Weight: 42 lbs.
- Country of Origin: United States
- Color Options: Black, Grey
- 10-year Limited Warranty
- Adjustable height
- Headrest for head support
- The adjustable and lockable tilt function increases stability and control in different sitting positions
- The mesh material of the backrest lets air through to your back during long sitting periods
- The casters are rubber coated to run smoothly on any type of floor
- Frame material: Steel
- Seat Material: Nylon
Technical Specs:
- Overall Width: 24”
- Minimum Height: 18-1/8”
- Maximum height: 55”
- Weight capacity: 242 lbs.
重量:
3
千克
包装尺寸:
8
×
5
×
10
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: