键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Manager’s Desk Chair

货号: 6LJ54
有现货

Provide yourself with the ultimate comfort at the office with the Manager’s Desk Chair. This chair features adjustable padded arms, black upholstery, and seat height adjustment to encourage more natural posture at your desk. For extra softness and cushioning, this chair has high-quality mesh upholstery. Enjoy built-in lumbar support with this comfortable, ergonomic, durable high-back chair.

Product Information & Features:


  • Catalog Page: 1802
  • Shipping Weight: 40.2 lbs.
  • Country of Origin: China
  • Color Options: Black, Brown
  • 10-year Limited Warranty
  • Durable, easy care grain leather
  • Adjustable and lockable tilt function increases stability and control in different positions
  • Built-in lumbar support for extra back relief
  • Casters are locked when no one is seated, which keeps it from rolling away when you sit down
  • Casters are rubber coated to run smoothly on any type of floor

Technical Specs:

  • Overall Width: 26”
  • Overall Height: 46”
  • Overall Depth: 28”
  • Color: Black
  • Material: Leather
  • Seat Material: Foam
  • Cushion Thickness: 5-1/2”
  • Weight Capacity: 225 lb.
重量: 6 磅 包装尺寸: 6 × 3 × 4 在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: