Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

All Products

Round Meeting Table, 30 in. x 30in.
New

SKU: 6PM40
In Stock
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
$200.76

SKU: 6LJ54
In Stock
Provide yourself with the ultimate comfort at the office with the Manager’s Desk Chair. This chair features adjustable padded arms, black upholstery, and seat height adjustment to encourage more natural posture at your desk. For extra softness and cushioning, this chair has high-quality mesh upholstery. Enjoy built-in lumbar support with this comfortable, ergonomic, durable high-back chair.
$180.68
4 Drawer File Cabinet, 15 x 26 x 22
New

SKU: 6GH85
In Stock
This 4-drawer file cabinet is suitable for letter-size hanging files. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.Made from real wood, it features four wheels for increased mobility, and a lock and key for added security
$260.20

SKU: 6BC45
In Stock
This lightweight and easy-to-use flashlight is powered by premium LED lights with alkaline batteries included. It produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It features three modes: low, medium, and high mode. It is powered by a premium, high-intensity LED light and gives you 850 feet of visibility. It comes with two alkaline AA batteries
$23.99

SKU: 5XY10
In Stock
Make any office feel like a home with this green beige sofa. This sofa is the ideal way to maximize space use in small areas.The high-density, thick foam cushion has a core of pocket springs and a top of cut foam and polyester fibers. The core of pocket springs is durable and keeps its form and soft comfort for a longer time. The wide seat angle provide great seating comfort for you and any guests you welcome into your office.
$200.00

SKU: 5UB78
In Stock
This cost-effective barcode label maker allows you to create almost any label size you need. It includes software that allows you to connect to and directly print from any computer or smartphone. Create labels directly from text in Microsoft Word, Excel, Outlook, QuickBooks, and other programs withrout retyping. Print your labels with ultra speed, at 94 labels per minute. The built-in auto cutter ensures a clean and precise finished edge every time.
$500.00
600-Watt Bulb Work Light
New

SKU: 5TU10
In Stock
This 600 watt bulb light is a heavy duty work light and is perfect for contruction/work sites or at home projects. It features a 4-7 foot adjustable tripod unit and an adjustable lamp head. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant.
$39.99

SKU: 5TJ23
In Stock
This sleek and slim 17-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. It features a built-in magnetic card reader. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The screen has a maximum resolution of 1040 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
$240.00

SKU: 5IF41
In Stock
Organize and decorate your office space with this sleek display rack. This piece features two adjustable shelves for increased customization, and two fixed shelves for increased stability. The rack comes with a 10-year limited warranty and is made in the United States. It is made from all recyclable materials. The color options include light brown, brown, black, and white.
$551.59

SKU: 5GN30
In Stock
This physician’s lab coat is available in 2 different lengths--regular (37") and long (40"). It features a four-button front closure, two inside pockets, three front pockets, and side hand access. The comfortable 75/25 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$36.79

SKU: 5GF68
In Stock
This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
$36.79

SKU: 5GE27
In Stock
This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler
$140.00

SKU: 5BM69
In Stock
Make your meetings more productive with this durable wood-top conference table. Both stylish and comfortable, the laminate table top is durable, easy to clean, and great for high-volume use. The table is spacious, stain resistant, and easy to clean. The base is made with metal and the legs are adjustable, with leveling guides at the base to help maintain a level surface on uneven floors.
$551.20

SKU: 4QI22
In Stock
The simple and light scrub top has one chest pocket and a button back-belt. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$15.99
Handheld Laser Barcode Scanner
New

SKU: 4PJ19
In Stock
This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.
$160.00
4 Drawer File Cabinet, 15 x 52 x 25, Grey
New

SKU: 4KL66
In Stock
Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.
$316.20
500-Watt Portable Work Light
New

SKU: 4HJ92
In Stock
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
$28.79

SKU: 4HC51
In Stock
This stylish and comfortable three-button lab coat features two patch pockets, a chest pocket, and a back-belt for adjustability and functionality. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$24.79

SKU: 3YB32
In Stock
This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back
$8.79
General Purpose Handheld LED Spotlight
New

SKU: 3UK92
In Stock
This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.
$47.99
400-Watt Bulb Work Light
New

SKU: 3TU20
In Stock
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
$31.99

SKU: 3RE23
In Stock
This lab coat is light and is designed to move with you all day. A simpler, lighter version of the Physician’s lab coat, it is available in two different lengths, has two front pockets, a three button closure, and side-hand access. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$20.79

SKU: 3LV37
In Stock
This fashionable women’s scrub top offers fashionable comfort at a reasonable price.It features a bold V-neck for some fashionable contrast at the neckline. The top has five pockets in total—one chest pocket, two side pockets, and two hidden pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure.
$19.99

SKU: 3JK90
In Stock
The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.
$436.00

SKU: 3JK76
In Stock
This 5-drawer desk keeps your office space organized. The desk's large work surface is ideal for writing or working on your laptop or computer. It features a cabinet for additional storage, as well as a sliding keyboard pad. The scratch and stain-resistant melamine laminate finish protects the work surface and retains a polished look for years of productive use.
$527.56